Properties
Version | Group markers, Cover, 33.3 x 12 mm, WDU 16N, black/yellow |
Order No. | 2866670000 |
Type | WAD 12N MC B GE/SW |
GTIN (EAN) | 4064675604884 |
Qty. | 32 items |
Height | 33.3 mm |
Height (inches) | 1.311 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 1.238 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer | WDU 16N |
Colour | black/yellow |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Cover |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 12 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2000050000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1036180000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 16 mm², 76 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1036100000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier16 mm²