Properties
Version | Group markers, Cover, 33.3 x 12 mm, WDU 16N, yellow |
Order No. | 2866650000 |
Type | WAD 12N MC NE GE |
GTIN (EAN) | 4064675604860 |
Qty. | 32 items |
Height | 33.3 mm |
Height (inches) | 1.311 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 1.238 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer | WDU 16N |
Colour | yellow |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Cover |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 12 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |