Properties
Version | Terminal marking, yellow, Pitch in mm (P): 18.00, Printed characters: Symbols, horizontal |
Order No. | 9512260000 |
Type | WAD 20 GE WSD |
GTIN (EAN) | 4008190403942 |
Qty. | 10 items |
Depth | 13.43 mm |
Depth (inches) | 0.529 inch |
Height | 48.5 mm |
Height (inches) | 1.909 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 2.323 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Snap-on |
Pitch in mm (P) | 18 mm |
Installation advice | Direct mounting |
Engineering Data |
[CAD data -- 32165_WAD_20_GE_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38048)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74643) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9512260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9512260000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2000080000Packaging unit:10 PC
Feed-through terminal block, Screw connection, black/yellow, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1820850000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1186630000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1820840000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1422440000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1298070000Packaging unit:10 PC
Feed-through terminal block, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1820560000Packaging unit:5 PC
Feed-through terminal block, Screw connection, blue, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Item No.:1820550000Packaging unit:5 PC
Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Item No.:1393430000Packaging unit:5 PC
Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:2000100000Packaging unit:10 PC
Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Item No.:1393420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Item No.:9512190000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2
-
Item No.:9512420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, blue, 70 mm², 192 A, 1000 V, Number of connections: 2