WAD 27 NE WS

Group markers, Cover, 64 x 27 mm, Pitch in mm (P): 27.00 Weidmueller, white

Item No. 1062960000

Properties

Is accessory of

    Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks70/95 mm²
  • WDU 70/95 BL
    Item No.:
    1024680000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 95 mm², 1000 V, 232 A, Number of connections: 2

  • WDU 70/95
    Item No.:
    1024600000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 95 mm², 1000 V, 232 A, Number of connections: 2

  • WDU 70/95/3
    Item No.:
    1026700000
    Packaging unit:
    4 PC

    Single- and multi-pole terminal strip, Screw connection, 95 mm², 1000 V, 232 A, 81 mm, dark beige

  • WDU 70/95 HG
    Item No.:
    1024650000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 95 mm², 1000 V, 232 A, Number of connections: 2

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • Terminal BlocksAccessoriesEnd bracketsTS 32
  • WEW 32/1
    Item No.:
    1067600000
    Packaging unit:
    50 PC

    End bracket, PA 66 GF 30, dark beige, Rail: TS 32, when screwed in

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks120/150 mm²
  • WDU 120/150 HG
    Item No.:
    1024550000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 120/150
    Item No.:
    1024500000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 120/150 BL
    Item No.:
    1024580000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2