Properties
Version | Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, To customer specification |
Order No. | 1112930000 |
Type | WAD 5 MC SDR |
GTIN (EAN) | 4032248891764 |
Qty. | 12 items |
Depth | 11.74 mm |
Depth (inches) | 0.462 inch |
Height | 33.3 mm |
Height (inches) | 1.311 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.003 g |
Operating temperature range | -40...100 °C |
Application/manufacturer |
WDU 2.5
WEW 35/2 ZEW 35/2 |
Colour | To customer specification |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Cover |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Printing method | Ink jet technology |
Type of printing | To customer specification |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1112930000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1112930000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
Terminal BlocksAccessoriesEnd bracketsTS 35A-Series
Terminal BlocksApplication rangeBuilding installation wiringAccessoriesEnd bracketsA-Series