WAD 8 MC NE GE

Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow

Item No. 1112950000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • WDUB 16
    Item No.:
    2868370000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with spring-loaded cable clamp1-tier6 mm²
  • WDU 6 SL
    Item No.:
    9537460000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 630 V, 41 A, Number of connections: 2

  • WDU 6 SL/EN
    Item No.:
    9537470000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 690 V, 41 A, Number of connections: 2

  • WDU 6 SL/EN SW
    Item No.:
    9537430000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 690 V, 41 A, Number of connections: 2

  • Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
  • ZEW 35/2
    Item No.:
    8630740000
    Packaging unit:
    20 PC

    End bracket, Wemid, dark beige, Rail: TS 35, Snap-on

  • ZEW 35/2 GR
    Item No.:
    1227850000
    Packaging unit:
    20 PC

    End bracket, Wemid, grey, Rail: TS 35, Snap-on

  • ZEW 35/2 SW
    Item No.:
    1162610000
    Packaging unit:
    20 PC

    End bracket, Wemid, black, Rail: TS 35, Snap-on

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with spring-loaded cable clamp1-tier4 mm²
  • WDU 4 SL
    Item No.:
    9537440000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2

  • WDU 4 SL/EN
    Item No.:
    9537450000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2

  • WDU 4 SL/EN SW
    Item No.:
    9537510000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2

  • WDU 4 SL BL
    Item No.:
    9203060000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier10 mm²
  • WDU 10 IR
    Item No.:
    1393380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 RT
    Item No.:
    1020340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 PACK
    Item No.:
    1781750000
    Packaging unit:
    1 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 BL
    Item No.:
    1020380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 OR
    Item No.:
    1020360000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 SW
    Item No.:
    1020310000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 WS
    Item No.:
    1833380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GN
    Item No.:
    1833340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GR
    Item No.:
    1020320000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GE
    Item No.:
    1833350000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10
    Item No.:
    1020300000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks2-tier10 mm²
  • WDK 10 DU-PE
    Item No.:
    1415480000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • WDK 10 DU-N
    Item No.:
    1415520000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige, blue

  • WDK 10
    Item No.:
    1186740000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • WDK 10 L
    Item No.:
    1415510000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 1, dark beige

  • WDK 10 BL
    Item No.:
    1186750000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue

  • WDK 10 V BL
    Item No.:
    1186780000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue

  • WDK 10 V
    Item No.:
    1186770000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier6 mm²
  • WDU 6 SW
    Item No.:
    1020210000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 GR
    Item No.:
    1039600000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 GE
    Item No.:
    1040220000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 BL
    Item No.:
    1020280000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 HV
    Item No.:
    1412970000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 1000 V, 41 A, Number of connections: 2

  • WDU 6 OR
    Item No.:
    1020260000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 IR
    Item No.:
    1393350000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 GN
    Item No.:
    1020290000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 RT
    Item No.:
    1020240000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 CUN
    Item No.:
    1025200000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 WS
    Item No.:
    1039700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 PACK
    Item No.:
    1781740000
    Packaging unit:
    1 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6
    Item No.:
    1020200000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyModular double-tier terminal blocks10 mm²
  • WDK 10 SET BCD
    Item No.:
    1415540000
    Packaging unit:
    1 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • WDK 10 SET LS
    Item No.:
    1415530000
    Packaging unit:
    1 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

Related products