Version | End plate for terminals, dark beige, Height: 47 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No |
Order No. | 1754200000 |
Type | WAP WDK1.5/R3.5 |
GTIN (EAN) | 4032248022410 |
Qty. | 20 items |
Depth | 32.35 mm |
Depth (inches) | 1.274 inch |
Height | 47 mm |
Height (inches) | 1.85 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 1.936 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice |
Feed-through (bushing)
Direct mounting |
Snap-on | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Approval/Certificate/Document of Conformity | |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
-
Item No.:1754180000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, blue, 1.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 15, V-0
-
Item No.:1753290000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 1.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 15, V-0
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesMini-modular terminal blocks for enclosure wiringFeed-through terminal blocks2-tier1.5 mm²