WAP WDK10 BL

End plate (terminals), 85 mm x 1.5 mm, blue

Item No. 1186730000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks2-tier10 mm²
  • WDK 10 V
    Item No.:
    1186770000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • WDK 10 DU-PE
    Item No.:
    1415480000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • WDK 10 V BL
    Item No.:
    1186780000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue

  • WDK 10
    Item No.:
    1186740000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • WDK 10 BL
    Item No.:
    1186750000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue

  • WDK 10 L
    Item No.:
    1415510000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 1, dark beige

  • WDK 10 DU-N
    Item No.:
    1415520000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige, blue

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks2-tier10 mm²
  • WDK 10 PE
    Item No.:
    1415470000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 4, Number of levels: 2, Green/yellow

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyModular double-tier terminal blocks10 mm²
  • WDK 10 SET LS
    Item No.:
    1415530000
    Packaging unit:
    1 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige

  • WDK 10 SET BCD
    Item No.:
    1415540000
    Packaging unit:
    1 PC

    Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige