WAP WDK2.5/4 N BL

End plate (terminals), 60 mm x 1.5 mm, blue

Item No. 1084080000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks2 tier2.5 mm²
  • WDK 2.5N PE
    Item No.:
    1041620000
    Packaging unit:
    50 PC

    Multi-tier PE terminal, Screw connection, 4, 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks2-tier2.5 mm²
  • WDK 2.5N BL
    Item No.:
    1041680000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, blue

  • WDK 2.5N DU-PE
    Item No.:
    1041650000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • WDK 2.5N
    Item No.:
    1041600000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • WDK 2.5N V
    Item No.:
    1041610000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks2-tier4 mm²
  • WDK 4N OR
    Item No.:
    1041960000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, orange

  • WDK 4N VI
    Item No.:
    1068090000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, violet

  • WDK 4N
    Item No.:
    1041900000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, dark beige

  • WDK 4N V
    Item No.:
    1041910000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, dark beige

  • WDK 4N GE
    Item No.:
    1068110000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, yellow

  • WDK 4N RT
    Item No.:
    1068080000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, red

  • WDK 4N BL
    Item No.:
    1041980000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, blue

  • WDK 4N V BL
    Item No.:
    1111730000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, blue

  • WDK 4N DU-PE
    Item No.:
    1041950000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, dark beige

  • WDK 4N SW
    Item No.:
    1068050000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, black