Properties
Version | End plate (terminals), red, Height: 44 mm, Width: 1.5 mm, V-0, Wemid |
Order No. | 2932440000 |
Type | WAP WDU2.5N/4N RT |
GTIN (EAN) | 4099986672239 |
Qty. | 50 items |
Depth | 29.7 mm |
Depth (inches) | 1.169 inch |
Height | 44 mm |
Height (inches) | 1.732 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 1.781 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | red |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_301952) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2932440000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |