WAP WDU2.5N/4N WS

End plate (terminals), 44 mm x 1.5 mm, white

Item No. 2932430000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N GE/SW
    Item No.:
    2429780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N BL
    Item No.:
    1023780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N
    Item No.:
    1023700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N OR
    Item No.:
    1023760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier2.5 mm²
  • WPE 2.5N
    Item No.:
    1016200000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 2.5 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow