WAP WDU2.5N/4N

End plate (terminals), 44 mm x 1.5 mm, dark beige

Item No. 1060000000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier4 mm²
  • WPE 4N
    Item No.:
    1042700000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 4 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier4 mm²
  • WDU 4N
    Item No.:
    1042600000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 500 V, 32 A, Number of connections: 2

  • WDU 4N BL
    Item No.:
    1042680000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 500 V, 32 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier2.5 mm²
  • WPE 2.5N
    Item No.:
    1016200000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 2.5 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N ZQV WS
    Item No.:
    2896080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV
    Item No.:
    1040800000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N GE/SW
    Item No.:
    2429780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV BL
    Item No.:
    1040880000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N BL
    Item No.:
    1023780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N
    Item No.:
    1023700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV SW
    Item No.:
    2896070000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV RT
    Item No.:
    2896090000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N/600UL
    Item No.:
    1730940000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5N OR
    Item No.:
    1023760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2