Properties
Version | End plate (terminals), dark beige, Height: 55 mm, Width: 2 mm, V-0, Wemid |
Order No. | 1881640000 |
Type | WAP WTL4/2 |
GTIN (EAN) | 4032248484034 |
Qty. | 50 items |
Depth | 38.06 mm |
Depth (inches) | 1.498 inch |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 2.9 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Feed-through (bushing) |
Snap-on | No |
Installation advice | Feed-through (bushing) |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64572) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1881640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1881640000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |