Properties
Version | End plate (terminals), dark beige, Height: 68.5 mm, Width: 1.5 mm, V-0, Wemid |
Order No. | 1887240000 |
Type | WAP WTL6/4FF |
GTIN (EAN) | 4032248526819 |
Qty. | 20 items |
Height | 68.5 mm |
Height (inches) | 2.697 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 3.59 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice |
Feed-through (bushing)
Direct mounting |
Snap-on | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64593) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1887240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1887240000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1887220000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 120 °C
-
Item No.:1887210000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer feed-through terminal blocks6 mm²
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²