Properties
Version | Signal converter/insulator, Input : 0-10 V, Output : 0-10 V |
Order No. | 8447140000 |
Type | WAZ4 VVC DC 0-10/0-10V |
GTIN (EAN) | 4032248108084 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.04.2022 |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 114 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...70 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
MTTF | 597 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 94561991-a963-4084-a5f3-dfa3a5c2a27e |
Input resistance, voltage | 500 kΩ |
Input voltage | 0...10 V |
Number of inputs | 1 |
Cut-off frequency (-3 dB) | ≥ 13 Hz (typ. 17 Hz) |
Load impedance current | ≤ 600 Ω |
load impedance voltage | ≥ 1 kΩ |
Number of outputs | 1 |
Output voltage, note | 0...10 V |
Max. switching voltage, AC | 0 V |
Rated switching current | 0.1 A |
Load resistance voltage | ≥ 1 kΩ |
Output voltage | 0...10 V |
Accuracy | ± 0.2 % of final value |
Current consumption | <11 mA @ UUT = 10 V |
Galvanic isolation | 2-way isolator |
Nominal power consumption | 1.5 VA |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 30 ms (typ. 25 ms) |
Temperature coefficient | ≤ 250 ppm/K of final value |
Voltage supply | 24 V DC ± 20 % |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | 2-way isolator |
Impulse withstand voltage | 4 kV |
Insulation voltage | 1.2 kVeff / 5 s |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Insulation voltage input or output/supply | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Tension-clamp connection |
Stripping length, rated connection | 7 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | |
Engineering Data | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ETIM 10.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
ECLASS 15.0 | 27-21-01-20 |
Approvals | ![]() ![]() ![]() |
ROHS | Conform |
UL File Number Search | |
Certificate no. (cULus) | E141197 |