Properties
Version | Terminal (busbar connection) |
Order No. | 2603850000 |
Type | WBBD 16 BL |
GTIN (EAN) | 4050118651584 |
Qty. | 12 items |
Depth | 55.2 mm |
Depth (inches) | 2.173 inch |
Height | 47.8 mm |
Height (inches) | 1.882 inch |
Width | 15.2 mm |
Width (inches) | 0.598 inch |
Net weight | 76.5 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8eb3a2db-1bf7-4e36-90c8-13894424d475 |
Material | Wemid |
Insulating material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Installation advice | Terminal rail / mounting plate |
Type of mounting | Snap-on |
Blade size | Gr. PZ2 |
Clamping range, max. | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping screw | M 6 |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 2.5 Nm |
Tightening torque, min. | 2.5 Nm |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 1.5 mm² |
Installation advice | Terminal rail / mounting plate |
Standards | IEC 60947-7-1 |
Rated cross-section | 16 mm² |
Rated voltage | 690 V |
Rated DC voltage | 690 V |
Rated current | 114 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.42 mΩ |
Power loss in accordance with IEC 60947-7-x | 2.43 W |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_245732)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205546) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2603850000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2603850000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000001 |
ETIM 7.0 | EC000001 |
ETIM 8.0 | EC000001 |
ETIM 9.0 | EC000001 |
ECLASS 9.0 | 27-14-11-46 |
ECLASS 9.1 | 27-14-11-46 |
ECLASS 10.0 | 27-14-11-46 |
ECLASS 11.0 | 27-14-11-46 |
ECLASS 12.0 | 27-14-11-46 |
ECLASS 13.0 | 27-25-01-16 |
ECLASS 14.0 | 27-25-01-16 |
Approvals | ![CE](/picture/CE.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |