Properties
Order No. | 3072570000 |
Type | WBC-CH-10RE-BK-95-0032 |
GTIN (EAN) | 4099987074742 |
Qty. | 5 items |
Length | 324 mm |
Length (inches) | 12.756 inch |
Net weight | 500 g |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 125 °C |
Colour |
black
orange |
Conductor cross-section, max. | 95 mm² |
Contact diameter, male Ø | 6 mm |
Material | PA 66 |
Outer cable diameter, max. | 6 mm |
Surface finish | silver |
Type | Female |
Type of connection | Crimp connection |
Length | 324 mm |
Plugging cycles | ≥ 100 |
Protection degree | IP67 plugged |
Rated current | 350 A |
Rated voltage | 1,500 V |
UL 94 flammability rating | V-0 |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 10.0 | 27-44-03-12 |
ECLASS 11.0 | 27-44-03-12 |
ECLASS 12.0 | 27-44-03-12 |
ECLASS 13.0 | 27-44-03-12 |
ECLASS 14.0 | 27-44-03-12 |
ROHS | Conform |