Properties
Order No. | 2905290000 |
Type | WBC-P-6BK-25 |
GTIN (EAN) | 4099986025967 |
Qty. | 5 items |
Net weight | 23.2 g |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 125 °C |
Humidity | ≤85% RH |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Approvals | UL 4128 |
Colour | black |
Conductor cross-section, max. | 25 mm² |
Contact diameter, male Ø | 6 mm |
Material | PA 66 |
Outer cable diameter, max. | 10.5 mm |
Outer cable diameter, min. | 9.8 mm |
Surface finish | silver |
Type | Female |
Type of connection | Crimp connection |
Operating altitude | ≤ 2000 m |
Plugging cycles | ≥ 100 |
Protection degree | IP67 plugged |
Rated current | 120 A |
Rated voltage | 1,500 V |
Shock resistance | V2 |
Surge voltage category | II |
UL 94 flammability rating | V-0 |
Vibration resistance | 30g |
Volume resistance | ≥ 5000 MΩ |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305221) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2905290000) |
User Documentation |
[Suitable _Tools_ for_WBC_ Battery_ Connector](https://mdcop.weidmueller.com/mediadelivery/asset/900_302681)
[Montageanleitung_WBC_P_6](https://mdcop.weidmueller.com/mediadelivery/asset/900_320925) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 10.0 | 27-44-03-12 |
ECLASS 11.0 | 27-44-03-12 |
ECLASS 12.0 | 27-44-03-12 |
ECLASS 13.0 | 27-44-03-12 |
ECLASS 14.0 | 27-44-03-12 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E529699 |
Accessories
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 45 inserts... for crimp cable lugs (acc. to DIN 46234)