Properties
Order No. | 2995040000 |
Type | WBC-P-8BK-70 |
GTIN (EAN) | 4099986882218 |
Qty. | 5 items |
Net weight | 45.3 g |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 125 °C |
Limit temperature | -40 °C ... 125 °C |
Humidity | ≤85% RH |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Approvals | UL 4128 |
Colour | black |
Conductor cross-section, max. | 70 mm² |
Contact diameter, male Ø | 8 mm |
Material | PA 66 |
Outer cable diameter, max. | 15.4 mm |
Outer cable diameter, min. | 14.7 mm |
Surface finish | silver |
Type | Female |
Type of connection | Crimp connection |
Operating altitude | ≤ 2000 m |
Plugging cycles | ≥ 100 |
Protection degree | IP67 plugged |
Rated current | 250 A |
Rated voltage | 1,500 V |
Shock resistance | V2 |
Surge voltage category | II |
UL 94 flammability rating | V-0 |
Vibration resistance | 30g |
Volume resistance | ≥ 5000 MΩ |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322392) |
User Documentation | [Montageanleitung_WBC_P_8_200A](https://mdcop.weidmueller.com/mediadelivery/asset/900_320933) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 10.0 | 27-44-03-12 |
ECLASS 11.0 | 27-44-03-12 |
ECLASS 12.0 | 27-44-03-12 |
ECLASS 13.0 | 27-44-03-12 |
ECLASS 14.0 | 27-44-03-12 |
ROHS | Conform |