Properties
Version | Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 1415510000 |
Type | WDK 10 L |
GTIN (EAN) | 4050118216509 |
Qty. | 50 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Depth including DIN rail | 69.5 mm |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 9.9 mm |
Width (inches) | 0.39 inch |
Net weight | 23.802 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
Double terminal for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B6 |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 1.9 Nm |
Tightening torque, min. | 1.2 Nm |
Twin wire-end ferrules, max. | 6 mm² |
Twin wire-end ferrules, min. | 1.5 mm² |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 16 |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 16 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 16 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 1.5 mm² |
Certificate No. (CSA) | 200039-1057876 |
Current size C (CSA) | 70 A |
Voltage size C (CSA) | 1000 V |
Wire cross section max. (CSA) | 6 AWG |
Wire cross section min. (CSA) | 18 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 16 |
Rated cross-section | 10 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 57 A |
Current at maximum wires | 70 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.56 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.82 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 6 AWG |
Conductor size Factory wiring min. (UR) | 18 AWG |
Conductor size Field wiring max. (UR) | 6 AWG |
Conductor size Field wiring min. (UR) | 18 AWG |
Approval/Certificate/Document of Conformity |
[CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89273)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89277) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37652) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61689) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1415510000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1415510000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1415510000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
-
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1054960000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm
-
Item No.:1052560000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm
-
Item No.:1052460000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm
-
Item No.:1055060000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm
-
Item No.:1120470000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1341630000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1112950000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1112940000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white
-
Item No.:1186720000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 85 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1186730000Packaging unit:20 PC
End plate (terminals), blue, Height: 85 mm, Width: 1.5 mm, V-0, Wemid