WDK 10 PE

PE terminal, Screw connection, Green/yellow, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

Item No. 1415470000

Properties

Accessories

    Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C

  • Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 2.5-10/0.5MM
    Item No.:
    1966380000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 54.5 mm, Width: 0.35 mm, V-0, Wemid

  • Terminal BlocksAccessoriesEnd platesW-Series10 mm²
  • WAP WDK10
    Item No.:
    1186720000
    Packaging unit:
    20 PC

    End plate (terminals), dark beige, Height: 85 mm, Width: 1.5 mm, V-0, Wemid

  • WAP WDK10 BL
    Item No.:
    1186730000
    Packaging unit:
    20 PC

    End plate (terminals), blue, Height: 85 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesCross-connectionsW-Series10 mm²
  • WQV 10/3
    Item No.:
    1054960000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/2
    Item No.:
    1052560000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/10
    Item No.:
    1052460000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/4
    Item No.:
    1055060000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • Terminal BlocksAccessoriesPartition platesW-Series
  • WTW EN
    Item No.:
    1058800000
    Packaging unit:
    20 PC

    Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid

  • MarkersTerminal markersMultiCardDekafixDEK 5/8-11.5Blank
  • DEK 5/8-11.5 MC NE WS
    Item No.:
    1341630000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder