Properties
Version | Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid |
Order No. | 1038100000 |
Type | WDK 2.5 BLA/5.08/ZA |
GTIN (EAN) | 4008190880521 |
Qty. | 50 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.04.2024 |
Alternative product | [1034400000](~/p/1034400000) |
Depth | 52.5 mm |
Depth (inches) | 2.067 inch |
Depth including DIN rail | 53 mm |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 10.13 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
2 screw connections - 2 plug-in connections
With assembly peg One end without connector |
End cover plate required | Yes |
Number of potentials | 2 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Cross-section for connected wire, solid, two clampable wires, max. | 2.5 mm² |
Cross-section for connected wire, solid, two clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 1.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 1.5 mm² |
Explosion-tested version | No |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 2.5 |
Connection cross-section, stranded, max. | 2.5 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 4 |
Stripping length | 10 mm |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards |
IEC 61984
In accordance with IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Rated voltage | 250 V |
Rated DC voltage | 250 V |
Rated current | 15 A |
Current at maximum wires | 17.5 A |
Standards |
IEC 61984
In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 4 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37239)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46974) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1038100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1038100000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1072760000Packaging unit:10 PC
Partition plate (terminal), orange, Height: 58 mm, Width: 5 mm, V-2, PA 66
-
Item No.:1072660000Packaging unit:10 PC
Partition plate (terminal), orange, Height: 58 mm, Width: 5 mm, V-2, PA 66
-
-
-
Item No.:1070000000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 45.4 mm, Width: 5.08 mm, V-0, Wemid
-
Item No.:1112130000Packaging unit:20 PC
End plate (terminals), Light Grey, Height: 45.4 mm, Width: 5.08 mm, V-0, Wemid
-
Item No.:2007150000Packaging unit:800 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:1640740000Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
Terminal BlocksAccessoriesMounting supportFixing brackets
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksAccessoriesEnd platesW-Series2.5 mm²
MarkersTerminal markersMultiMarkWSWS 8/5
MarkersTerminal markersMultiCardWSWS 8/5Blank
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank