WDK 2.5 LD GR 1R 24VDC

Component terminal block, Screw connection, 2.5 mm², 24 V, TS 35, dark beige

Item No. 8010040000

Properties

Accessories

    MarkersTerminal markersMultiCardWADWAD 5With lightning flash
  • WAD 5 MC B GE/SW
    Item No.:
    1120450000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, yellow

  • Terminal BlocksAccessoriesEnd platesW-Series2.5 mm²
  • WAP WDK2.5
    Item No.:
    1059100000
    Packaging unit:
    20 PC

    End plate (terminals), 69 mm x 1.5 mm, dark beige

  • MarkersTerminal markersMultiCardWSWS 8/5Blank
  • WS 8/5 MC NE WS
    Item No.:
    1640740000
    Packaging unit:
    720 PC

    WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
  • DEK 5/5 PLUS MC NE WS
    Item No.:
    1854490000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35
    Item No.:
    0383560000
    Packaging unit:
    50 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • Terminal BlocksAccessoriesCross-connectionsW-Series2.5 mm²
  • WQV 2.5/3
    Item No.:
    1053760000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/8
    Item No.:
    1054260000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/15
    Item No.:
    1059660000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 15, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/32
    Item No.:
    1577600000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 32, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/4
    Item No.:
    1053860000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/7
    Item No.:
    1054160000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/2
    Item No.:
    1053660000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/30
    Item No.:
    1067500000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 30, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/10
    Item No.:
    1054460000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/20
    Item No.:
    1577570000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/6
    Item No.:
    1054060000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • WQV 2.5/5
    Item No.:
    1053960000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, 32 A, yellow

  • MarkersTerminal markersMultiCardWSWS 8/5Custom printing
  • WS 8/5 MC SDR
    Item No.:
    1640750000
    Packaging unit:
    144 PC

    WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, To customer specification