Properties
Version | Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid |
Order No. | 1029100000 |
Type | WDK 2.5/EX |
GTIN (EAN) | 4008190126469 |
Qty. | 100 items |
Delivery status | This article will no longer be available in the future. |
Available until | 17.04.2024 |
Alternative product | [1041600000](~/p/1041600000) |
Depth | 62.5 mm |
Depth (inches) | 2.461 inch |
Depth including DIN rail | 63.5 mm |
Height | 69 mm |
Height (inches) | 2.717 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 15.095 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | DEMKO15ATEX1346U |
Certificate No. (IECEX) | IECEXULD15.0003U |
Max. voltage (ATEX) | 550 V |
Current (ATEX) | 22 A |
Wire cross section max. (ATEX) | 4 mm² |
Max. voltage (IECEX) | 550 V |
Current (IECEX) | 22 A |
Wire cross section max. (IECEX) | 4 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 2 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 1.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 1.5 mm² |
Explosion-tested version | Yes |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.05 mm² |
Clamping screw | M 2.5 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 4 |
Stripping length | 10 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.4 Nm |
Torque level with DMS electric screwdriver | 1 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 12400-135 |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 24 A |
Current at maximum wires | 32 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35416)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253965) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_76891) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_76893) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178479) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253966) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37236) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59731) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1029100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1029100000) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[NTI WDK-WPE 2,5EX](https://mdcop.weidmueller.com/mediadelivery/asset/900_102981) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1059180000Packaging unit:20 PC
End plate (terminals), blue, Height: 69 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1059140000Packaging unit:20 PC
End plate (terminals), green, Height: 69 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1059100000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 69 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:2007150000Packaging unit:800 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:1640740000Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-
-
-
-
Item No.:1072100000Packaging unit:50 PC
Terminal cover, white, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2
-
Item No.:1072000000Packaging unit:50 PC
Terminal cover, yellow, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2
-
Item No.:1878660000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 6 A
-
Item No.:1879350000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 6 A
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white