Properties
Version | Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid |
Order No. | 1833690000 |
Type | WDK 2.5/MOV |
GTIN (EAN) | 4032248404384 |
Qty. | 50 items |
Depth | 62.5 mm |
Depth (inches) | 2.461 inch |
Height | 69 mm |
Height (inches) | 2.717 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 12.513 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of levels | 2 |
Number of clamping points per level | 2 |
Levels cross-connected internally | Yes |
PE connection | No |
Rail | TS 35 |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 1.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 1.5 mm² |
Explosion-tested version | No |
Open sides | right |
Type of mounting | Snap-on |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.05 mm² |
Clamping screw | M 2.5 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 4 |
Stripping length | 10 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.4 Nm |
Torque level with DMS electric screwdriver | 1 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1494105 |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 30 |
Rated cross-section | 2.5 mm² |
Rated voltage | 230 V |
Rated current | 10 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 12 AWG |
Conductor size Factory wiring min. (UR) | 22 AWG |
Conductor size Field wiring max. (UR) | 12 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size B (UR) | 20 A |
Current size C (UR) | 20 A |
Voltage size B (UR) | 300 V |
Voltage size C (UR) | 300 V |
Product information | The allowed continuous operating temperature must be observed |
Approval/Certificate/Document of Conformity |
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64195) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1833690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1833690000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000903 |
ETIM 7.0 | EC000903 |
ETIM 8.0 | EC000903 |
ETIM 9.0 | EC000903 |
ECLASS 9.0 | 27-14-11-27 |
ECLASS 9.1 | 27-14-11-47 |
ECLASS 10.0 | 27-14-11-27 |
ECLASS 11.0 | 27-14-11-27 |
ECLASS 12.0 | 27-14-11-27 |
ECLASS 13.0 | 27-25-01-14 |
ECLASS 14.0 | 27-25-01-14 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:1072000000Packaging unit:50 PC
Terminal cover, yellow, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2
-
Item No.:1072100000Packaging unit:50 PC
Terminal cover, white, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2
-
-
-
Item No.:1640740000Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1059180000Packaging unit:20 PC
End plate (terminals), blue, Height: 69 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1059100000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 69 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1053660000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1053860000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1054460000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1053760000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C