WDU 16 GE/SW

Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

Item No. 2000040000

Properties

Accessories

    Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 16+35 WTW 2.5-10 BL
    Item No.:
    1050180000
    Packaging unit:
    20 PC

    End and partition plate for terminals, End plate, 56 mm x 1.5 mm, blue

  • WAP 16+35 WTW 2.5-10
    Item No.:
    1050100000
    Packaging unit:
    20 PC

    End and partition plate for terminals, End plate, 56 mm x 1.5 mm, dark beige

  • Terminal BlocksAccessoriesPartition platesW-Series
  • WTW EN
    Item No.:
    1058800000
    Packaging unit:
    20 PC

    Partition plate (terminal), Intermediate plate, 86 mm x 62 mm, dark beige

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardWADWAD 12Blank
  • WAD 12 MC NE GE
    Item No.:
    2445080000
    Packaging unit:
    32 PC

    Group markers, Cover, 36.2 x 11.9 mm, WDU 16, WDU 35, yellow

  • WAD 12 MC NE WS
    Item No.:
    2445070000
    Packaging unit:
    32 PC

    Group markers, Cover, 36.2 x 11.9 mm, WDU 16, WDU 35, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • MarkersTerminal markersMultiCardWADWAD 12With lightning flash
  • WAD 12 MC B GE/SW
    Item No.:
    2445090000
    Packaging unit:
    32 PC

    Group markers, Cover, 36.2 x 11.9 mm, WDU 16, WDU 35, yellow

  • Terminal BlocksAccessoriesCross-connectionsW-SeriesMiscellaneousStep-down bridges
  • WQV 16-2.5
    Item No.:
    1063900000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, 76 A, yellow

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 16/D7/4/M4 SAK35
    Item No.:
    0140200000
    Packaging unit:
    50 PC

    SAK Series, Socket

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesCross-connectionsW-SeriesMiscellaneousPEN bridges
  • WQB-PEN 16
    Item No.:
    1060200000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: No, 76 A, Silver grey

  • Terminal BlocksAccessoriesCross-connectionsW-Series16 mm²
  • WQV 16/3
    Item No.:
    1055160000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow

  • WQV 16/2
    Item No.:
    1053260000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow

  • WQV 16/4
    Item No.:
    1055260000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow

  • WQV 16/10
    Item No.:
    1053360000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 11.90, Insulated: Yes, 101 A, yellow