WDU 2.5/1.5/ZR BL

Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

Item No. 1024780000

Properties

Accessories

    Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 empty

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 2.5-10/0.5MM
    Item No.:
    1966380000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 54.5 mm, Width: 0.35 mm, V-0, Wemid

  • WAP 16+35 WTW 2.5-10
    Item No.:
    1050100000
    Packaging unit:
    20 PC

    End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 2.5-10
    Item No.:
    1050000000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 2.5-10 BL
    Item No.:
    1050080000
    Packaging unit:
    50 PC

    End plate (terminals), blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 16+35 WTW 2.5-10 BL
    Item No.:
    1050180000
    Packaging unit:
    20 PC

    End and partition plate for terminals, blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • MarkersTerminal markersMultiMarkDekafixDEK 5/5
  • DEK 5/5 MM WS
    Item No.:
    2007110000
    Packaging unit:
    800 PC

    Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesCross-connectionsW-Series2.5 mm²
  • WQV 2.5/2
    Item No.:
    1053660000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm

  • WQV 2.5/4
    Item No.:
    1053860000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm

  • WQV 2.5/3
    Item No.:
    1053760000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm

  • WQV 2.5/10
    Item No.:
    1054460000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 8.5/D4/2.3/M2.5 AKZ
    Item No.:
    0215700000
    Packaging unit:
    50 PC

    Accessories, Socket

  • Terminal BlocksApplication rangeShielding and earthingShield clamping saddleShielding connection
  • LS 2.8 WDU2.5-10
    Item No.:
    1056400000
    Packaging unit:
    100 PC

    W-Series, Shield bus

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksAccessoriesTest adapters and TestsocketsW-Series
  • WTA 2/ZA WDU2.5-10
    Item No.:
    1632330000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 6 A

  • WTA 2    WDU2.5-10
    Item No.:
    1632320000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 6 A

  • Terminal BlocksAccessoriesCross-connectionsW-SeriesMiscellaneousWQB
  • WQB B/10
    Item No.:
    1579050000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.26 mm

  • WQB B/6
    Item No.:
    1579040000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 30.7 mm

  • WQB B/2
    Item No.:
    1579010000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 10.14 mm

  • WQB B/3
    Item No.:
    1579020000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 15.28 mm

  • WQB B/24
    Item No.:
    1579060000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 24, Pitch in mm (P): 5.10, Insulated: Yes, Width: 123.22 mm

  • WQB B/4
    Item No.:
    1579030000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 20.42 mm

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesPartition platesW-Series
  • WTW EN
    Item No.:
    1058800000
    Packaging unit:
    20 PC

    Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid