WDU 2.5N ZQV BL

Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

Item No. 1040880000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesEnd platesW-Series2.5/4 mm²
  • WAP WDU2.5N/4N
    Item No.:
    1060000000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 44 mm, Width: 1.5 mm, V-0, Wemid

  • WAP WDU2.5N/4N BL
    Item No.:
    1060080000
    Packaging unit:
    50 PC

    End plate (terminals), blue, Height: 44 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesTest adapters and TestsocketsW-Series
  • WTA 1    WDU1.5
    Item No.:
    1632290000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 6 A

  • WTA 1/ZA WDU1.5
    Item No.:
    1632300000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 6 A

  • Terminal BlocksAccessoriesWarning coversW-Series
  • WAD 4 WS
    Item No.:
    1072100000
    Packaging unit:
    50 PC

    Terminal cover, white, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2

  • WAD 4 GE BED
    Item No.:
    1072000000
    Packaging unit:
    50 PC

    Terminal cover, yellow, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesCross-connectionsA-Series2.5 mm²
  • ZQV 2.5N/9
    Item No.:
    1527680000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm

  • ZQV 2.5N/2 BL
    Item No.:
    1527740000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm

  • ZQV 2.5N/10
    Item No.:
    1527690000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm

  • ZQV 2.5N/50 RD
    Item No.:
    2109000000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm

  • ZQV 2.5N/5 BL
    Item No.:
    1527790000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm

  • ZQV 2.5N/8 BL
    Item No.:
    1527840000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm

  • ZQV 2.5N/5 RD
    Item No.:
    2108710000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm

  • ZQV 2.5N/3 BL
    Item No.:
    1527770000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm

  • ZQV 2.5N/50 BL
    Item No.:
    1527920000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm

  • ZQV 2.5N/20 BL
    Item No.:
    1527890000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm

  • ZQV 2.5N/6 BL
    Item No.:
    1527820000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm

  • ZQV 2.5N/5
    Item No.:
    1527620000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm

  • ZQV 2.5N/4 RD
    Item No.:
    2108700000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm

  • ZQV 2.5N/2
    Item No.:
    1527540000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm

  • ZQV 2.5N/4 BL
    Item No.:
    1527780000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm

  • ZQV 2.5N/6 RD
    Item No.:
    2108720000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm

  • ZQV 2.5N/10 RD
    Item No.:
    2108910000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm

  • ZQV 2.5N/6
    Item No.:
    1527630000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm

  • ZQV 2.5N/9 BL
    Item No.:
    1527870000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm

  • ZQV 2.5N/9 RD
    Item No.:
    2108900000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm

  • ZQV 2.5N/8 RD
    Item No.:
    2108870000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm

  • ZQV 2.5N/50
    Item No.:
    1527730000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm

  • ZQV 2.5N/4
    Item No.:
    1527590000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm

  • ZQV 2.5N/3
    Item No.:
    1527570000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm

  • ZQV 2.5N/8
    Item No.:
    1527670000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm

  • ZQV 2.5N/7 BL
    Item No.:
    1527830000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm

  • ZQV 2.5N/20
    Item No.:
    1527720000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm

  • ZQV 2.5N/7
    Item No.:
    1527640000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm

  • ZQV 2.5N/3 RD
    Item No.:
    2108690000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm

  • ZQV 2.5N/2 RD
    Item No.:
    2108470000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm

  • ZQV 2.5N/20 RD
    Item No.:
    2108920000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm

  • ZQV 2.5N/10 BL
    Item No.:
    1527880000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm

  • ZQV 2.5N/7 RD
    Item No.:
    2108810000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white