WDU 240 BL

Feed-through terminal block, Screw connection, 240 mm², 1000 V, 415 A, Number of connections: 2

Item No. 1822210000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-SeriesMiscellaneousWQB
  • WQB 240/3
    Item No.:
    1802800000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, 320 A, Silver grey

  • WQB 240/2
    Item No.:
    1802790000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, 320 A, Silver grey

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksApplication rangePower feed-inAccessoriesAdditional connectionsW-SeriesWZAD
  • WZAD 240
    Item No.:
    1802810000
    Packaging unit:
    5 PC

    Auxiliary connection (terminal), 10 mm², Number of connections: 1