WDU 35N IR

Feed-through terminal block, Screw connection, 35 mm², 500 V, 125 A, Number of connections: 2

Item No. 1393410000

Properties

Accessories

    Terminal BlocksAccessoriesWarning coversW-Series
  • WAD 16N GE BED
    Item No.:
    1083600000
    Packaging unit:
    50 PC

    Terminal cover, PA 66, yellow, Height: 39 mm, Width: 15.8 mm, Depth: 5.51 mm

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-SeriesMiscellaneousPEN bridges
  • WQB PEN 35N
    Item No.:
    1079500000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: No, 125 A, Silver grey

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • Terminal BlocksApplication rangePower feed-inAccessoriesCross-connectionsW-Series35 mm²
  • WQV 35N/3
    Item No.:
    1079300000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, 125 A, yellow

  • WQV 35N/4
    Item No.:
    1079400000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, 125 A, yellow

  • WQV 35N/2
    Item No.:
    1079200000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, 125 A, yellow

  • Terminal BlocksAccessoriesPartition platesW-Series
  • WTW EN
    Item No.:
    1058800000
    Packaging unit:
    20 PC

    Partition plate (terminal), Intermediate plate, 86 mm x 62 mm, dark beige

  • ToolsScrewdriversSocket wrenchSocket wrench sets
  • TH-S 9-40
    Item No.:
    9008880000
    Packaging unit:
    1 PC

    socket wrenches

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 16/D7/4/M4 SAK35
    Item No.:
    0140200000
    Packaging unit:
    50 PC

    SAK Series, Socket