WDU 4/ZZ

Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C

Item No. 1905060000

Properties

Accessories

    Terminal BlocksAccessoriesEnd platesW-Series4 mm²
  • WAP WDU/WTR4/ZZ
    Item No.:
    1905150000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 68.88 mm, Width: 1.5 mm, V-0, Wemid

  • MarkersTerminal markersMultiMarkDekafixDEK 5/6
  • DEK 5/6 MM WS
    Item No.:
    2007120000
    Packaging unit:
    600 PC

    Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 2.5-10/0.5MM
    Item No.:
    1966380000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 54.5 mm, Width: 0.35 mm, V-0, Wemid

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 empty

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • MarkersTerminal markersMultiCardWSWS 12/6Blank
  • WS 12/6 MC NE WS
    Item No.:
    1609900000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersMultiMarkWSWS 12/6
  • WS 12/6 MM WS
    Item No.:
    2007200000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6 mm, Weidmueller, white

  • Terminal BlocksAccessoriesPartition platesW-Series
  • WTW EN
    Item No.:
    1058800000
    Packaging unit:
    20 PC

    Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • Terminal BlocksAccessoriesCross-connectionsA-Series4 mm²
  • ZQV 4N/3
    Item No.:
    1527940000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/8 RD
    Item No.:
    2460760000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm

  • ZQV 4N/3 RD
    Item No.:
    2460810000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/6 RD
    Item No.:
    2460780000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/6
    Item No.:
    1527990000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/10 BL
    Item No.:
    1528230000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/6 BL
    Item No.:
    1528170000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm

  • ZQV 4N/3 BL
    Item No.:
    1528080000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm

  • ZQV 4N/2 BL
    Item No.:
    1528040000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/5 WT
    Item No.:
    2831830000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 247.8 mm

  • ZQV 4N/9 BL
    Item No.:
    1528220000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/9
    Item No.:
    1528070000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/9 WT
    Item No.:
    2831870000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/30 BL
    Item No.:
    2561610000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/6 WT
    Item No.:
    2831840000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/2 WT
    Item No.:
    2831800000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 20, Pitch in mm (P): 6.10, Insulated: Yes, Width: 119.7 mm

  • ZQV 4N/2 RD
    Item No.:
    2460450000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/50 RD
    Item No.:
    2460730000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/41 BK
    Item No.:
    2831890000
    Packaging unit:
    10 PC

    Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 253.9 mm

  • ZQV 4N/32
    Item No.:
    2561670000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 32, Pitch in mm (P): 6.00, Insulated: Yes, Width: 193.9 mm

  • ZQV 4N/9 RD
    Item No.:
    2460750000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm

  • ZQV 4N/4
    Item No.:
    1527970000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm

  • ZQV 4N/10 RD
    Item No.:
    2460740000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/30 RD
    Item No.:
    2561600000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/10
    Item No.:
    1528090000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/5 BL
    Item No.:
    1528140000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/2
    Item No.:
    1527930000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm

  • ZQV 4N/50
    Item No.:
    1528130000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm

  • ZQV 4N/5
    Item No.:
    1527980000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm

  • ZQV 4N/9 BK
    Item No.:
    2831780000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 20, Pitch in mm (P): 6.10, Insulated: Yes, Width: 119.7 mm

  • ZQV 4N/30
    Item No.:
    2561580000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm

  • ZQV 4N/10 WT
    Item No.:
    2831790000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm

  • ZQV 4N/5 RD
    Item No.:
    2460790000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm