WDUB 16

Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 110 °C

Item No. 2868370000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiCardWADWAD 5With lightning flash
  • WAD 5 MC B GE/SW
    Item No.:
    1120450000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, yellow

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • WEW 35/2 V0 GF SW
    Item No.:
    1479000000
    Packaging unit:
    50 PC

    End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C

  • WEW 35/2 SW
    Item No.:
    1061210000
    Packaging unit:
    50 PC

    End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C

  • WEW 35/2 GR
    Item No.:
    1859200000
    Packaging unit:
    50 PC

    End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C

  • MarkersTerminal markersMultiCardWSWS 12/9.5Blank
  • WS 12/9.5-11 MC NE WS
    Item No.:
    2484220000
    Packaging unit:
    300 PC

    , Polyamide 66, Colour: white

  • MarkersTerminal markersMultiCardWADWAD 8Blank
  • WAD 8 MC NE WS
    Item No.:
    1112940000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white

  • WAD 8 MC NE GE
    Item No.:
    1112950000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 0.8X4.0X100
    Item No.:
    2749360000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm

  • Terminal BlocksAccessoriesCross-connectionsW-Series10 mm²
  • WQV 10/3
    Item No.:
    1054960000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/6
    Item No.:
    2226500000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 6, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/2
    Item No.:
    1052560000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/10
    Item No.:
    1052460000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/5
    Item No.:
    2091130000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 5, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • WQV 10/4
    Item No.:
    1055060000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 8.5/5/2.3/M3 SAK2.5
    Item No.:
    0280600000
    Packaging unit:
    50 PC

    Accessories, Socket

  • MarkersTerminal markersMultiCardWADWAD 8With lightning flash
  • WAD 8 MC B GE/SW
    Item No.:
    1120470000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow