Properties
Version | Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 1027600000 |
Type | WDUL 4/5K |
GTIN (EAN) | 4008190064488 |
Qty. | 10 items |
Depth | 46.5 mm |
Depth (inches) | 1.831 inch |
Depth including DIN rail | 47 mm |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 6.5 mm |
Width (inches) | 0.256 inch |
Net weight | 12.5 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7cI, 34 |
REACH SVHC | Lead 7439-92-1 |
SCIP | c6099607-b1cd-4fc8-8f5b-8c2defa73093 |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
Compensating terminals With resistor One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. | 1.5 mm² |
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. | 0.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 1.5 mm² |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Component potentiometer |
|
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Clamping screw | M 3 |
Connection cross-section, finely stranded, max. | 4 mm² |
Connection cross-section, finely stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A4 |
Number of connections | 2 |
Stripping length | 9 mm |
Tightening torque, max. | 0.8 Nm |
Tightening torque, min. | 0.6 Nm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
TS 35 offset | 32 mm |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 4 mm² |
Rated voltage | 250 V |
Rated current | 120 mA |
Current at maximum wires | 6 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Pollution severity | 3 |
Surge voltage category | III |
Product information | The allowed continuous operating temperature must be observed |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37149)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59699) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1027600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1027600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000903 |
ETIM 7.0 | EC000903 |
ETIM 8.0 | EC000903 |
ETIM 9.0 | EC000903 |
ECLASS 9.0 | 27-14-11-27 |
ECLASS 9.1 | 27-14-11-47 |
ECLASS 10.0 | 27-14-11-27 |
ECLASS 11.0 | 27-14-11-27 |
ECLASS 12.0 | 27-14-11-27 |
ECLASS 13.0 | 27-25-01-14 |
ECLASS 14.0 | 27-25-01-14 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
-
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:1050050000Packaging unit:50 PC
End plate (terminals), grey, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050100000Packaging unit:20 PC
End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050090000Packaging unit:50 PC
End plate (terminals), white, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1072210000Packaging unit:50 PC
End plate (terminals), violet, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050020000Packaging unit:50 PC
End plate (terminals), yellow, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1072200000Packaging unit:50 PC
End plate (terminals), green, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050060000Packaging unit:50 PC
End plate (terminals), orange, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050040000Packaging unit:50 PC
End plate (terminals), red, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050010000Packaging unit:50 PC
End plate (terminals), black, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050080000Packaging unit:50 PC
End plate (terminals), blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050070000Packaging unit:50 PC
End plate (terminals), brown, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:1050000000Packaging unit:50 PC
End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid