WEW 35/1 SW

End bracket, Wemid, black, Rail: TS 35, when screwed in

Item No. 1162600000

Properties

Accessories

    MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

Is accessory of

    Terminal BlocksApplication rangeSignal marshallingPUSH IN technologyMarshalling terminal block16-tier
  • PRV 16 SW 35X7.5 RT/WS
    Item No.:
    1173680000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: red-white, TS 35 x 7.5

  • PRV 16 BL 35X7.5 WS/RT
    Item No.:
    1267820000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: white-red, TS 35 x 7.5

  • PRV 16 BL 35X15 RT/WS
    Item No.:
    1267790000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: red-white, TS 35 x 15

  • PRV 16 BL 35X15 WS/RT
    Item No.:
    1267800000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: white-red, TS 35 x 15

  • PRV 16 SW 35X15 RT/WS
    Item No.:
    1173620000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: red-white, TS 35 x 15

  • PRV 16 BL 35X7.5 RT/WS
    Item No.:
    1267810000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: red-white, TS 35 x 7.5

  • PRV 16 SW 35X15 WS/RT
    Item No.:
    1173650000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: white-red, TS 35 x 15

  • PRV 16 SW 35X7.5 WS/RT
    Item No.:
    1173710000
    Packaging unit:
    20 PC

    P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: white-red, TS 35 x 7.5

  • Power SuppliesSwitched-mode power supply unitsConnect Power PROecoConnect Power 3-phase PROeco
  • PRO ECO3 480W 24V 20A
    Item No.:
    1469550000
    Packaging unit:
    1 PC

    Power supply, switch-mode power supply unit, 24 V

  • PRO ECO3 240W 24V 10A
    Item No.:
    1469540000
    Packaging unit:
    1 PC

    Power supply, switch-mode power supply unit, 24 V

  • PRO ECO3 960W 24V 40A
    Item No.:
    1469560000
    Packaging unit:
    1 PC

    Power supply, switch-mode power supply unit, 24 V

  • PRO ECO3 120W 24V 5A
    Item No.:
    1469530000
    Packaging unit:
    1 PC

    Power supply, switch-mode power supply unit, 24 V

  • Power SuppliesSwitched-mode power supply unitsConnect Power PROecoConnect Power single-phase PROeco
  • PRO ECO 960W 24V 40A
    Item No.:
    1469520000
    Packaging unit:
    1 PC

    Power supply, switch-mode power supply unit, 24 V