WEW 35/1

End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C

Item No. 1059000000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

Is accessory of

    Terminal BlocksApplication rangePower feed-inTension clamp technologyFeed-through terminal blocks35 mm²
  • ZDU 35 OR
    Item No.:
    1830760000
    Packaging unit:
    10 PC

    Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, orange

  • ZDU 35 BL
    Item No.:
    1739630000
    Packaging unit:
    10 PC

    Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, blue

  • ZDU 35
    Item No.:
    1739620000
    Packaging unit:
    10 PC

    Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, dark beige

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyEarth-wire disconnect terminal blocks35 mm²
  • SAKT E/32 2LD 60VAC
    Item No.:
    0699020000
    Packaging unit:
    5 PC

    Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 27 A, 60 V, Number of connections: 2, Number of levels: 1

  • WTR 35 E
    Item No.:
    1045970000
    Packaging unit:
    5 PC

    Test-disconnect terminal, Screw connection, dark beige, 35 mm², 125 A, 24 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksApplication rangePower feed-inTension clamp technologyModular PE terminal blocks35 mm²
  • ZPE 35
    Item No.:
    1739650000
    Packaging unit:
    10 PC

    PE terminal, Tension-clamp connection, 35 mm², 4200 A (35 mm²), Green/yellow

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks50 mm²
  • WDU 50N SW
    Item No.:
    1298070000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 2

  • WDU 50N IR
    Item No.:
    1186630000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2

  • WDU 50N
    Item No.:
    1820840000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2

  • WDU 50N BL
    Item No.:
    1820850000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2

  • WDU 50N IR BL
    Item No.:
    1422440000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of connections: 2

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyModular double-tier terminal blocks10 mm²
  • WDK 10 SET BCD
    Item No.:
    1415540000
    Packaging unit:
    1 PC

    Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, 800 V, Number of connections: 12, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 10 SET LS
    Item No.:
    1415530000
    Packaging unit:
    1 PC

    Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, 800 V, Number of connections: 20, Number of levels: 2, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyFeed-through terminal blocks for functional earth
  • WDU 16 GE/SW
    Item No.:
    2000040000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 1000 V, Number of connections: 2

  • WDU 35 GE/SW
    Item No.:
    2000060000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 50N GE/SW
    Item No.:
    2000080000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black/yellow, 50 mm², 150 A, 1000 V, Number of connections: 2

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks35 mm²
  • WPE 35
    Item No.:
    1010500000
    Packaging unit:
    25 PC

    PE terminal, Screw connection, Green/yellow, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPE 35/IKSC
    Item No.:
    1012600000
    Packaging unit:
    25 PC

    PE terminal, Screw connection, Green/yellow, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks70/95 mm²
  • WDU 70/95 BL
    Item No.:
    1024680000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 2

  • WDU 70/95 HG
    Item No.:
    1024650000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, Light green, 95 mm², 232 A, 1000 V, Number of connections: 2

  • WDU 70/95
    Item No.:
    1024600000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 95 mm², 232 A, 1000 V, Number of connections: 2

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks120/150 mm²
  • WPE 120/150
    Item No.:
    1019700000
    Packaging unit:
    10 PC

    PE terminal, Screw connection, Green/yellow, 120 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks35 mm²
  • WDU 35 SW
    Item No.:
    1020510000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35/ZA
    Item No.:
    1028800000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35 RT
    Item No.:
    1298080000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, red, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35
    Item No.:
    1020500000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35 IR
    Item No.:
    1393400000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35/IK/ZA
    Item No.:
    1029000000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35/IK BL
    Item No.:
    1020680000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35/ZA BL
    Item No.:
    1028880000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35/IK
    Item No.:
    1020600000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2

  • WDU 35 BL
    Item No.:
    1020580000
    Packaging unit:
    40 PC

    Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 1000 V, Number of connections: 2

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier1.5 mm²
  • ZDU 1.5/2X2AN OR
    Item No.:
    1827000000
    Packaging unit:
    50 PC

    Feed-through terminal, Tension-clamp connection, 1.5 mm², 500 V, 17.5 A, orange

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks50 mm²
  • WPE 50N IR
    Item No.:
    1422430000
    Packaging unit:
    10 PC

    PE terminal, Screw connection, Green/yellow, 50 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WPE 50N
    Item No.:
    1846040000
    Packaging unit:
    10 PC

    PE terminal, Screw connection, Green/yellow, 50 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with miscellaneous connection2-tier2.5 mm²
  • WDK 2.5 BLA/5.08/ZA
    Item No.:
    1038100000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5/BLZ/5.08/ZA V
    Item No.:
    1027410000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 250 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5/BLZ/5.08/ZA
    Item No.:
    1034400000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 250 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 2.5 BLZ/7.62/ZA
    Item No.:
    1038500000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0, Wemid

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular test-disconnect terminal blocks2-tier2.5 mm²
  • WDK 2.5/TR-DU-PE
    Item No.:
    1247420000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3

  • WDK 2.5/TR-DU
    Item No.:
    1247290000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDK 2.5/TR-DU-PE/O TNHE
    Item No.:
    1833640000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3

  • WDK 2.5/TR-DU/O TNHE
    Item No.:
    1833600000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDK 2.5/TR-DU STB
    Item No.:
    1247310000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDK 2.5/TR-DU-PE STB
    Item No.:
    1247430000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks2-tier2.5 mm²
  • WDTR 2.5 BL
    Item No.:
    2456010000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDTR 2.5
    Item No.:
    2456000000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDTR 2.5 O.STB BL
    Item No.:
    2910900000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2

  • WDTR 2.5/WE
    Item No.:
    2456020000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 3, Number of levels: 2

  • WDTR 2.5 O.STB
    Item No.:
    2456030000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier2.5 mm²
  • ZDU 2.5/3AN SW
    Item No.:
    1683410000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black

  • ZDU 2.5 SW
    Item No.:
    1683330000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black

  • ZDU 2.5/4AN BR
    Item No.:
    1683460000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown

  • ZDU 2.5/3AN RT
    Item No.:
    1683340000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks2-tier10 mm²
  • WDK 10 V BL
    Item No.:
    1186780000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, blue, 10 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 10 L
    Item No.:
    1415510000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • WDK 10 DU-PE
    Item No.:
    1415480000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 10 DU-N
    Item No.:
    1415520000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, blue, 10 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 10
    Item No.:
    1186740000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 10 V
    Item No.:
    1186770000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • WDK 10 BL
    Item No.:
    1186750000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, blue, 10 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionTension clamp technologyMotor connection terminal block
  • ZMAK 2.5 690V
    Item No.:
    1027550000
    Packaging unit:
    25 PC

    Motor-connection terminal, Tension-clamp connection, 2.5 mm², 690 V, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFeed-through terminal blocks1-tier4 mm²
  • ZDU 4-2/2AN
    Item No.:
    1770370000
    Packaging unit:
    50 PC

    Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular test-disconnect terminal blocks1-tier2.5 mm²
  • ZTR 2.5-2 BL
    Item No.:
    1779120000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 400 V, 10 A, Pivoting, blue

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • ZDU 16 OR
    Item No.:
    1830680000
    Packaging unit:
    25 PC

    Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, orange

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular terminal blocks with electronic components1-tier2.5 mm²
  • ZDU 2.5/2X2AN/D-
    Item No.:
    1650350000
    Packaging unit:
    20 PC

    Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier16 mm²
  • WPE 16
    Item No.:
    1010400000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, Green/yellow, 16 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS1/EN LD 24 VAC
    Item No.:
    8148930000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32

  • KDKS1/EN LD 230VAC
    Item No.:
    8148910000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32

  • KDKS1/EN LD 24VDC
    Item No.:
    8146450000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks70/95 mm²
  • WPE 70/95
    Item No.:
    1037300000
    Packaging unit:
    10 PC

    PE terminal, Screw connection, Green/yellow, 95 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionTension clamp technologyPower feed-in terminal blocks
  • ZEI 6 BL
    Item No.:
    1530040000
    Packaging unit:
    20 PC

    Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, blue

  • ZEI 16 BL
    Item No.:
    1766240000
    Packaging unit:
    20 PC

    Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, blue

  • ZEI 6
    Item No.:
    1791190000
    Packaging unit:
    20 PC

    Supply terminal, Tension-clamp connection, 6 mm², 500 V, 41 A, dark beige

  • ZEI 16
    Item No.:
    1745350000
    Packaging unit:
    20 PC

    Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, dark beige

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks120/150 mm²
  • WDU 120/150 HG
    Item No.:
    1024550000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, Light green, 120 mm², 269 A, 1000 V, Number of connections: 2

  • WDU 120/150 BL
    Item No.:
    1024580000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 120 mm², 269 A, 1000 V, Number of connections: 2

  • WDU 120/150
    Item No.:
    1024500000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks2-tier10 mm²
  • WDK 10 PE
    Item No.:
    1415470000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, Green/yellow, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks240 mm²
  • WDU 240 BL
    Item No.:
    1822210000
    Packaging unit:
    2 PC

    Feed-through terminal block, Screw connection, blue, 240 mm², 415 A, 1000 V, Number of connections: 2

  • WDU 240
    Item No.:
    1802780000
    Packaging unit:
    2 PC

    Feed-through terminal block, Screw connection, dark beige, 240 mm², 415 A, 1000 V, Number of connections: 2

  • Terminal BlocksApplication rangeSignal wiringClamping yoke technology4-tier1.5 mm²
  • VLI 1.5 DB
    Item No.:
    1784120000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, dark beige, 1.5 mm², 17.5 A, 250 V, Number of connections: 6, Number of levels: 4, TS 35, V-0, Wemid

  • VLI 1.5/PE DB
    Item No.:
    1784130000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, dark beige, 1.5 mm², 17.5 A, 250 V, Number of connections: 6, Number of levels: 4, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower distributionClamping yoke technologyMotor connection terminal block
  • MAK 2.5 DB
    Item No.:
    7917030000
    Packaging unit:
    50 PC

    Motor-connection terminal (Multi-level), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 7, Number of levels: 4, TS 35, V-0, Wemid

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • WDU 16/ZA BL
    Item No.:
    1028980000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, blue, 16 mm², 76 A, 1000 V, Number of connections: 2

  • WDU 16
    Item No.:
    1020400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2

  • WDU 16 SW
    Item No.:
    1833420000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, black, 16 mm², 76 A, 1000 V, Number of connections: 2

  • WDU 16 IR
    Item No.:
    1393390000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2

  • WDU 16/ZA
    Item No.:
    1028900000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2

  • WDU 16 BL
    Item No.:
    1020480000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, blue, 16 mm², 76 A, 1000 V, Number of connections: 2

  • WDU 16 RT
    Item No.:
    1833400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, red, 16 mm², 76 A, 1000 V, Number of connections: 2

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks95/120 mm²
  • WPE 95N/120N
    Item No.:
    1846030000
    Packaging unit:
    5 PC

    PE terminal, Screw connection, Green/yellow, 95 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyModular PE terminal blocks70 mm²
  • WPE 70N/35
    Item No.:
    9512200000
    Packaging unit:
    10 PC

    PE terminal, Screw connection, Green/yellow, 70 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks95/120 mm²
  • WDU 95N/120N IR
    Item No.:
    1393430000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2

  • WDU 95N/120N BL
    Item No.:
    1820560000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, blue, 120 mm², 269 A, 1000 V, Number of connections: 2

  • WDU 95N/120N
    Item No.:
    1820550000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2

  • Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks70 mm²
  • WDU 70N/35 BL
    Item No.:
    9512420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, blue, 70 mm², 192 A, 1000 V, Number of connections: 2

  • WDU 70N/35 IR
    Item No.:
    1393420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2

  • WDU 70N/35 GE/SW
    Item No.:
    2000100000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2

  • WDU 70N/35
    Item No.:
    9512190000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, dark beige, 70 mm², 192 A, 1000 V, Number of connections: 2