WEW 35/2

End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

Item No. 1061200000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/8Blank
  • DEK 5/8 MC NE WS
    Item No.:
    1856740000
    Packaging unit:
    800 PC

    Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white

  • I/O SystemsI/O System IP20 - u-remoteAccessories
  • EM 8/30
    Item No.:
    1806120000
    Packaging unit:
    50 PC

    EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent

  • MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersMultiCardWADWAD 8With lightning flash
  • WAD 8 MC B GE/SW
    Item No.:
    1120470000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkDekafixDEK 5/8
  • DEK 5/8 MM WS
    Item No.:
    2007130000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardWADWAD 8Blank
  • WAD 8 MC NE WS
    Item No.:
    1112940000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier25 mm²10x38 fuse
  • WSI 25/2 10X38
    Item No.:
    1966090000
    Packaging unit:
    6 PC

    Fuse terminal, Screw connection, Fuse cartridge, in closed state, Screw connection, 25 mm², 690 V, 32 A, max. 3W for gG/gL max. 1.2W for aM, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier4 mm²
  • WPE 4N
    Item No.:
    1042700000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 4 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier16 mm²
  • WPE 16N
    Item No.:
    1019100000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 16 mm², 400 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier2.5 mm²
  • WPE 2.5/1.5/ZR
    Item No.:
    1016400000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 1, Number of levels: 1, Green/yellow

  • Cabinet InfrastructureDIN railsTS 35Copper
  • TS 35X15/2.3 2M/CU/BK
    Item No.:
    0270100000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Copper, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier6 mm²
  • WPE 6
    Item No.:
    1010200000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Cabinet InfrastructureDIN railsTS 35Plastic
  • TSK 35X15 2M PVC/GR
    Item No.:
    0514300000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, PVC, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier10 mm²
  • WDU 10 GN
    Item No.:
    1833340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 RT
    Item No.:
    1020340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10/ZR BL
    Item No.:
    1042480000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • WDU 10 BL
    Item No.:
    1020380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10/ZR
    Item No.:
    1042400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • WDU 10 IR
    Item No.:
    1393380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with spring-loaded cable clamp1-tier4 mm²
  • WDU 4 SL/EN
    Item No.:
    9537450000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • WDUB 16
    Item No.:
    2868370000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Cabinet InfrastructureDIN railsTS 35Steel
  • TS 35X15 2M/ST/ZN
    Item No.:
    0236400000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL 1M/ST/ZN
    Item No.:
    0514510000
    Packaging unit:
    1 PC

    Terminal rail, with slot, Accessories, 35 x 7.5 x 1000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL 2M/ST/SZ
    Item No.:
    7915060000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL/6 2M/ST/ZN
    Item No.:
    0514570000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 6.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/6X18 2M/ST/ZN
    Item No.:
    1805980000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 6.30 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/6X25 2M/ST/ZN
    Item No.:
    1866290000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 6.30 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/5X18 2M/ST/SZ
    Item No.:
    1879090000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 5.00 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/LL 1M/ST/ZN
    Item No.:
    0236510000
    Packaging unit:
    1 PC

    Terminal rail, with slot, Accessories, 35 x 15 x 1000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/5X18 2M/ST/ZN
    Item No.:
    1837380000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/2.3 2M/ST/ZN
    Item No.:
    0498000000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5 1M/ST/ZN
    Item No.:
    0383410000
    Packaging unit:
    1 PC

    Terminal rail, without slot, Accessories, 35 x 7.5 x 1000 mm, Steel, galvanized, chromium-plated

  • TS 35X15/LL 2M/ST/SZ
    Item No.:
    7907490000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5 2M/ST/ZN
    Item No.:
    0383400000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/LL 2M/ST/ZN
    Item No.:
    0236500000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/5X18 2M/ST/SZ
    Item No.:
    1879100000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL/6X18 2M/O
    Item No.:
    1071690000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 6.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5 2M/ST/SZ
    Item No.:
    9300090000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL 2M/ST/ZN
    Item No.:
    0514500000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier6 mm²
  • WDU 6 OR
    Item No.:
    1020260000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 GE
    Item No.:
    1040220000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 GR
    Item No.:
    1039600000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 IR
    Item No.:
    1393350000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 WS
    Item No.:
    1039700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 HV
    Item No.:
    1412970000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 1000 V, 41 A, Number of connections: 2

  • WDU 6 BL
    Item No.:
    1020280000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 GN
    Item No.:
    1020290000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 CUN
    Item No.:
    1025200000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N OR
    Item No.:
    1023760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N/600UL
    Item No.:
    1730940000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5N BL
    Item No.:
    1023780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N GE/SW
    Item No.:
    2429780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • Cabinet InfrastructureDIN railsTS 35Stainless steel
  • TS 35X7.5 2M/CRN
    Item No.:
    1747350000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Stainless steel, rust-proof, Stainless steel 1.4301, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks2-tier4 mm²
  • WDK 4N DU-PE
    Item No.:
    1041950000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, dark beige

  • WDK 4N SW
    Item No.:
    1068050000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, black

  • WDK 4N
    Item No.:
    1041900000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, dark beige

  • WDK 4N V BL
    Item No.:
    1111730000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, blue

  • WDK 4N GE
    Item No.:
    1068110000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, yellow

  • WDK 4N V
    Item No.:
    1041910000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, 32 A, Number of levels: 2, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks2-tier2.5 mm²
  • WDK 2.5PE
    Item No.:
    1036300000
    Packaging unit:
    50 PC

    Multi-tier PE terminal, Screw connection, 4, 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier4 mm²
  • WDU 4/10/BEZ
    Item No.:
    1020900000
    Packaging unit:
    10 PC

    Single- and multi-pole terminal strip, Screw connection, 4 mm², 800 V, 32 A, Number of poles: 10, 6.1 mm, dark beige

  • WDU 4/ZZ BL
    Item No.:
    1114720000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 4

  • WDU 4 GN
    Item No.:
    1020160000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • Terminal BlocksApplication rangeSignal marshallingClamping yoke technologyModular PE terminal blocks1-tier4 mm²
  • W2C 4 FT-PE
    Item No.:
    2892690000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 3

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier16 mm²
  • WDU 16N WS
    Item No.:
    2602340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, Number of connections: 2

  • WDU 16N
    Item No.:
    1036100000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier4 mm²
  • WPE 4
    Item No.:
    1010100000
    Packaging unit:
    100 PC

    PE terminal, Screw connection, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks2 tier2.5 mm²
  • WDK 2.5N PE
    Item No.:
    1041620000
    Packaging unit:
    50 PC

    Multi-tier PE terminal, Screw connection, 4, 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks2-tier2.5 mm²
  • WDK 2.5N V
    Item No.:
    1041610000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • WDK 2.5N
    Item No.:
    1041600000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier4 mm²Use in industrial areas5x20 fuse
  • WFS 4 BL
    Item No.:
    2562000000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, Screw connection, 4 mm², 400 V, 6.3 A, G-Si. 5 x 20, blue

  • Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer feed-through terminal blocks6 mm²
  • WTD 6/4 FF
    Item No.:
    1887220000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 800 V, 41 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, TS 32, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier1.5 mm²
  • WPE 1.5/ZZ
    Item No.:
    1016500000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 1.5 mm², 800 V, Number of connections: 4, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks2-tier1.5 mm²
  • WDT 1.5/2 BE/PA66/GE
    Item No.:
    1015560000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, beige / yellow

  • WDT 1.5/3 DB/GE
    Item No.:
    1016000000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige

  • WDT 1.5/2 DB/GE
    Item No.:
    1015900000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige

  • WDT 1.5/1 DB/GE
    Item No.:
    1015800000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks1-tier2.5 mm²
  • WTR 2.5 GN
    Item No.:
    1191630000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, green

  • WTR 2.5 STB2.3
    Item No.:
    1855620000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5 BL
    Item No.:
    8731640000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue

  • WTR 2.5 STB2.3 RT
    Item No.:
    1062290000
    Packaging unit:
    20 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5/ZZ
    Item No.:
    1039900000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5 STB2.3 BL
    Item No.:
    8731660000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 800 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • WTR 2.5 RT
    Item No.:
    1950680000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5/ZZ O.TNHE
    Item No.:
    1774670000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5 SW
    Item No.:
    2495670000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: sliding, Integral test socket: No, TS 35, black

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier10 mm²
  • WPE 10
    Item No.:
    1010300000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS1/EN LD 24 VAC
    Item No.:
    8148930000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 24VDC
    Item No.:
    8146450000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 230VAC
    Item No.:
    8148910000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks1-tier4 mm²
  • WTR 4 GR
    Item No.:
    1474620000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, grey

  • WTR 4
    Item No.:
    7910180000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 4/ZR STB
    Item No.:
    1905110000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 4/ZZ GN
    Item No.:
    1361910000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, green

  • WTR 4/ZR STB/O.TNHE
    Item No.:
    2436410000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 4/ZZ STB BL
    Item No.:
    1231330000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • WTR 4/O.TNHE
    Item No.:
    2436380000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 4/ZZ RT
    Item No.:
    1361900000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 4 BL
    Item No.:
    7910190000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue

  • WTR 4 STB BL
    Item No.:
    7910220000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • WTR 4/ZZ STB/O.TNHE
    Item No.:
    2436360000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 4 mm², 500 V, 27 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • Terminal BlocksApplication rangeSignal marshallingClamping yoke technologyPlugable terminal blocks
  • WMF 2.5 FU BLZ PE 10-36V SW
    Item No.:
    1162830000
    Packaging unit:
    50 PC

    Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black

  • Terminal BlocksApplication rangeBuilding installation wiringClamping yoke technologyInstallation terminal blocksmulti-tierWithout busbar system2.5 mm²
  • WDL 2.5/NT/L/PE
    Item No.:
    1029800000
    Packaging unit:
    50 PC

    Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige

  • Cabinet InfrastructureDIN railsTS 35Aluminum
  • TS 35X7.5 2M/AL/BK
    Item No.:
    0330800000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Aluminium, untreated

  • TS 35X15/2.3 2M/AL/BK
    Item No.:
    1848290000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Aluminium, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks2 tier4 mm²
  • WDK 4N PE
    Item No.:
    1041920000
    Packaging unit:
    50 PC

    Multi-tier PE terminal, Screw connection, 4, 2