Properties
Version | OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 95 mm², Screw connection, Wemid (PA), black, Direct mounting, Feed-through (bushing) |
Order No. | 1250690000 |
Type | WGK 95/Z BK BX |
GTIN (EAN) | 4050118041873 |
Qty. | 10 items |
Product data |
IEC: 1000 V / 232 A / 35 - 95 mm² UL: 600 V / 255 A / AWG 4 - kcmil 250 |
Packaging | Box |
Height | 74 mm |
Height (inches) | 2.913 inch |
Height of lowest version | 74 mm |
Width | 25 mm |
Width (inches) | 0.984 inch |
Length | 27.4 mm |
Length (inches) | 1.079 inch |
Net weight | 245.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series WGK |
Wire connection method | Screw connection |
Conductor outlet direction | 180° |
Number of poles | 1 |
Pin series quantity | 1 |
Fitted by customer | Yes |
Tightening torque, min. | 15 Nm |
Tightening torque, max. | 20 Nm |
Clamping screw | M8/Hexagon |
Stripping length | 27 mm |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Protection degree | IP20 |
Type of connection 1 | Clamping yoke |
Type of connection 2 | Clamping yoke |
Insulating material | Wemid (PA) |
Colour | black |
Colour chart (similar) | RAL 9011 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 120 °C |
Clamping range, min. | 35 mm² |
Clamping range, max. | 95 mm² |
Wire connection cross section AWG, min. | AWG 4 |
Wire connection cross section AWG, max. | kcmil 250 |
Solid, min. H05(07) V-U | 35 mm² |
Solid, max. H05(07) V-U | 95 mm² |
Stranded, min. H07V-R | 35 mm² |
Stranded, max. H07V-R | 95 mm² |
Flexible, min. H05(07) V-K | 35 mm² |
Flexible, max. H05(07) V-K | 95 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 35 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 95 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 35 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 95 mm² |
Reference text |
Length of ferrules is to be chosen depending on the product and the rated voltage.
The outside diameter of the plastic collar should not be larger than the pitch (P) |
tested acc. to standard | IEC 60664-1 |
Rated current, min. number of poles (Tu=20°C) | 232 A |
Rated current, max. number of poles (Tu=20°C) | 232 A |
Rated voltage for surge voltage class / pollution degree III/3 | 1,000 V |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 8 kV |
Rated voltage (Use group B / CSA) | 600 V |
Rated voltage (Use group C / CSA) | 600 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 255 A |
Rated current (Use group C / CSA) | 255 A |
Rated current (Use group D / CSA) | 10 A |
Wire cross-section, AWG, min. | AWG 4 |
Wire cross-section, AWG, max. | kcmil 250 |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 600 V |
Rated voltage (Use group C / UL 1059) | 600 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 255 A |
Rated current (Use group C / UL 1059) | 255 A |
Rated current (Use group D / UL 1059) | 10 A |
Wire cross-section, AWG, min. | AWG 4 |
Wire cross-section, AWG, max. | kcmil 250 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 271 mm |
VPE width | 116 mm |
VPE height | 97 mm |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70230) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1250690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1250690000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC001283 |
ETIM 7.0 | EC001283 |
ETIM 8.0 | EC001283 |
ETIM 9.0 | EC001283 |
ECLASS 9.0 | 27-14-11-34 |
ECLASS 9.1 | 27-14-11-34 |
ECLASS 10.0 | 27-14-11-34 |
ECLASS 11.0 | 27-14-11-34 |
ECLASS 12.0 | 27-14-11-34 |
ECLASS 13.0 | 27-14-11-34 |
ECLASS 14.0 | 27-14-11-34 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |