Properties
Order No. | 2979350000 |
Type | WIL-AXXXX-FXSF-5700-X800-GST |
GTIN (EAN) | 4099986832794 |
Qty. | 1 items |
Depth | 135 mm |
Depth (inches) | 5.315 inch |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 816 mm |
Width (inches) | 32.126 inch |
Net weight | 300 g |
Operating temperature | -20 - 45°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 60b0f8b3-d5d4-4f2d-a3c8-d2f055e5e550 |
Number of poles | 3 |
Power | 32.5 W |
Dimmable | yes, stepless dimming |
Light colour (CCT) |
5700K
White |
Light current | 5,825 lm |
Emitting angle | 100 ° |
Operating life | 60.000 h |
Type of mounting | Screw mounting |
Protection degree | IP40 |
Housing main material | hard anodised aluminium |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-03-45 |
ECLASS 10.0 | 27-11-03-45 |
ECLASS 11.0 | 27-11-03-45 |
ECLASS 12.0 | 27-11-03-45 |
ECLASS 13.0 | 27-11-03-45 |
ECLASS 14.0 | 27-11-03-45 |
ROHS | Conform |