Ominaisuudet
Order No. | 2537710000 |
Type | WIL-BM-JP-M12-3.0U |
GTIN (EAN) | 4050118549164 |
Qty. | 1 items |
Depth | 36 mm |
Depth (inches) | 1,417 inch |
Height | 23 mm |
Height (inches) | 0,906 inch |
Width | 51 mm |
Width (inches) | 2,008 inch |
Net weight | 40 g |
Operating temperature | -20 - 60°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82a8bf14-9104-4ca4-ab0c-226d976fdcac |
Cable Material | PUR |
Sheathing colour | black |
Cable length | 3 m |
Core cross-section | 0,34 mm² |
Connection thread | M12 |
Coding | A-coded |
Tightening torque | 0,8 Nm |
Wiring |
PIN 4: + (black)
PIN 3: - (blue) |
Rated voltage | 24 V DC |
Rated current | < 3.0 A |
Protection degree | IP20 |
Dwell time, min. | 2 s |
Dwell time, max. | 360 s |
Detection range |
|
Detection area (angle) | 110 ° |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002955 |
ETIM 7.0 | EC002955 |
ETIM 8.0 | EC002955 |
ETIM 9.0 | EC002955 |
ECLASS 11.0 | 27-11-06-92 |
ECLASS 12.0 | 27-11-06-92 |
ECLASS 13.0 | 27-11-06-92 |
ECLASS 14.0 | 27-11-06-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |