Properties
Order No. | 2537720000 |
Type | WIL-BM-SK |
GTIN (EAN) | 4050118549157 |
Qty. | 1 items |
Depth | 44 mm |
Depth (inches) | 1.732 inch |
Height | 33 mm |
Height (inches) | 1.299 inch |
Width | 76 mm |
Width (inches) | 2.992 inch |
Net weight | 33 g |
Operating temperature | -20 - 60°C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82a8bf14-9104-4ca4-ab0c-226d976fdcac |
Connection thread | Terminal |
Wiring |
PIN 4: + (black)
PIN 3: - (blue) |
Rated voltage | 24 V DC |
Rated current | < 6.0 A |
Protection degree | IP20 |
Dwell time, min. | 1 min |
Dwell time, max. | 10 min |
Detection range |
|
Detection area (angle) | 120 ° |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_246013) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2537720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000133 |
ETIM 7.0 | EC000133 |
ETIM 8.0 | EC000133 |
ETIM 9.0 | EC000133 |
ECLASS 9.1 | 27-14-40-07 |
ECLASS 10.0 | 27-14-40-07 |
ECLASS 11.0 | 27-14-40-07 |
ECLASS 12.0 | 27-14-40-07 |
ECLASS 13.0 | 27-14-40-07 |
ECLASS 14.0 | 27-14-40-07 |
Approvals |  |
ROHS | Conform |
Is accessory of
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 450 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 655 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 765 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with red LEDs
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with blue LEDs
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with multicolor
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 450 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILSpecial variantsWIL with 12V car plug
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 145 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 860 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 860 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5000KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 145 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 555 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5700KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5700KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 655 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 240 mm