Properties
Order No. | 2899740000 |
Type | WIL-EXXXX-RXPS-5700-X140-M8XX |
GTIN (EAN) | 4064675906797 |
Qty. | 1 items |
Depth | 35 mm |
Depth (inches) | 1.378 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 140 mm |
Width (inches) | 5.512 inch |
Net weight | 116 g |
Operating temperature | -20 - 45°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3ecd7eed-9477-489c-b868-70515b8da84d |
Version | pin, straight |
Connection thread | M8 |
Number of poles | 4 |
Coding | A-coded |
Tightening torque | 0.6 Nm |
Wiring |
Pin 1: control white LED 12-30V DC
Pin 2: dimmable 1.2-10V DC Pin 3: GND(-) Pin 4: NC |
Rated voltage | 12…30 V DC |
Power | 3.4 W |
Dimmable | yes, stepless dimming |
Electronic equipment on rolling stock | No |
Shape of the LED module | Round |
Type of connection | Pin connector |
Light colour (CCT) |
5700K
White |
Light current | 410 lm |
Emitting angle | 120 ° |
Illumination level | 122 lux |
Operating life | 60.000 h |
Type of mounting | Screw mounting |
Drill hole spacing | 149 mm |
Protection degree | IP54 |
Housing main material | hard anodised aluminium |
Material of LED cover | PMMA |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305179) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2899740000) |
User Documentation |
[AINST-WIL-E GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_294278)
[WIL-E Demontage](https://mdcop.weidmueller.com/mediadelivery/asset/900_314438) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E354496 |