Properties
Order No. | 2899710000 |
Type | WIL-EXXXX-RXSS-5700-X420-M8DX |
GTIN (EAN) | 4064675906766 |
Qty. | 1 items |
Depth | 35 mm |
Depth (inches) | 1.378 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 420 mm |
Width (inches) | 16.535 inch |
Net weight | 270 g |
Operating temperature | -20 - 45°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3ecd7eed-9477-489c-b868-70515b8da84d |
Housing main material | hard anodised aluminium |
LED Modul is attachable | yes |
Version | pin, straight - socket, straight |
Number of poles | 4 |
Coding | A-coded |
Connection thread | M8 / M8 |
Tightening torque | 0.6 Nm |
Wiring |
Pin 1: control white LED 24V DC
Pin 2: NC Pin 3: GND(-) Pin 4: NC |
Rated voltage | 24 V DC |
Rated current | 425 mA |
Power | 10.2 W |
Dimmable | yes, stepless dimming |
Electronic equipment on rolling stock | No |
Shape of the LED module | Round |
Type of connection |
Pin connector
Socket connector |
Light colour (CCT) |
5700K
White |
Light current | 728 lm |
Emitting angle | 120 ° |
Illumination level | 331 lux |
Operating life | 60.000 h |
Type of mounting | Screw mounting |
Drill hole spacing | 429 mm |
Protection degree | IP54 |
Material of LED cover | PMMA |
Housing main material | hard anodised aluminium |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293267) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2899710000) |
User Documentation |
[AINST-WIL-E GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_294278)
[WIL-E Demontage](https://mdcop.weidmueller.com/mediadelivery/asset/900_314438) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ETIM 10.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
ECLASS 15.0 | 27-11-06-35 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E354496 |
Accessories
-
Item No.:1906270300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906270500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906271000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906270150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457850150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457851000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457850300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457850500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1880470300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1880470200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1880470100Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No