Properties
Order No. | 3031110000 |
Type | WIL-HXXXX-FXSF-XX89-USBC |
GTIN (EAN) | 4099986975743 |
Qty. | 1 items |
Depth | 17.8 mm |
Depth (inches) | 0.701 inch |
Height | 89 mm |
Height (inches) | 3.504 inch |
Width | 23.1 mm |
Width (inches) | 0.909 inch |
Net weight | 40 g |
Operating temperature | -10 - 35°C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Cable Material | Polycarbonate |
Cable length | 0.5 m |
Shape of the LED module | Round |
Type of connection | USB C |
Number of LEDs | 1 |
Light colour (CCT) |
6500K
5000K |
Luminosity | 300 lm |
Light current | 300 lm |
Emitting angle | 120 ° |
Impact resistance | IK07 |
Protection degree | IPX3 |
Housing main material | Aluminum |
Material of end caps | Polycarbonate |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |