Properties
Order No. | 2548620000 |
Type | WIL-LWXXXX-6500D012-240MFX5.0BCVPXXXXX |
GTIN (EAN) | 4050118558067 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 9.5 mm |
Height (inches) | 0.374 inch |
Width | 240 mm |
Width (inches) | 9.449 inch |
Net weight | 100 g |
Operating temperature | -20 - 60°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
EPREL Registration number | 1326623 |
Cable Material | PUR |
Sheathing colour | black |
Cable length | 5 m |
Core cross-section | 0.34 mm² |
Version | Car cigarette lighter |
Connection thread | Miscellaneous |
Rated voltage | 12 V DC |
Rated current | 0,70 A |
Power | 8,5 W |
Dimmable | Yes |
Electronic equipment on rolling stock | No |
Shape of the LED module | Rectangular |
Type of connection | Pre-assembled cable |
Number of LEDs | 42 |
Light colour (CCT) |
6500K
White |
Luminosity | 220 cd |
Light current | 637 lm |
Emitting angle | 40 ° |
Illumination level | 220 lux |
Operating life | 60.000 h |
Type of mounting | Magnet |
Drill hole spacing | 225 mm |
Impact resistance | IK05 |
Protection degree | IP67 |
Efficiency class (according to EU Directive No. 874/2012) | F |
Housing main material | hard anodised aluminium |
Encapsulation compound | PUR V0 |
Material of end caps |
Diecast zinc
nickel-plated |
User Documentation | [Designation key WIL](https://mdcop.weidmueller.com/mediadelivery/asset/900_188431) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-03-45 |
ECLASS 10.0 | 27-11-03-45 |
ECLASS 11.0 | 27-11-03-45 |
ECLASS 12.0 | 27-11-03-45 |
ECLASS 13.0 | 27-11-03-45 |
ECLASS 14.0 | 27-11-03-45 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
-
-
-
Item No.:9457240000Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
-
-
-
Item No.:2580190000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor screw connection with cable
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesSwivelling holder
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesDoor switch
ConnectorsCircular ConnectorsM12 connectorsSignalScrew terminal connector
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor screw connection
Power SuppliesSwitched-mode power supply unitsConnect Power INSTA POWER
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor Jackpac®