Properties
Order No. | 2527910000 |
Type | WIL-LWXXXX-6500D024-240SX10.0BXXXXXXXX |
GTIN (EAN) | 4050118538694 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 240 mm |
Width (inches) | 9.449 inch |
Net weight | 240 g |
Operating temperature | -20 - 60°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
EPREL Registration number | 1326377 |
Cable Material | PUR |
Sheathing colour | black |
Cable length | 10 m |
Core cross-section | 0.34 mm² |
Version | Cable end open |
Connection thread | without |
Wiring | Pin 4 (Strand: black) control white LED, Pin 3 (Strand: blue) |
Rated voltage | 24 V DC |
Rated current | 0.31 A |
Power | 7.5 W |
Dimmable | Yes |
Electronic equipment on rolling stock | No |
Recommended class according to UL for use of an power supply | NEC Class 2 |
Shape of the LED module | Rectangular |
Type of connection | Pre-assembled cable |
Number of LEDs | 42 |
Light colour (CCT) |
6500K
White |
Luminosity | 3,470 cd |
Light current | 711 lm |
Emitting angle | 40 ° |
Illumination level | 246 lux |
Operating life | 60.000 h |
Type of mounting | Screw mounting |
Drill hole spacing | 225 mm |
Impact resistance | IK05 |
Protection degree | IP67 |
Efficiency class (according to EU Directive No. 874/2012) | F |
Housing main material | hard anodised aluminium |
Encapsulation compound | PUR V0 |
Material of end caps |
Diecast zinc
nickel-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_89506) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2527910000) |
User Documentation |
[Designation key WIL](https://mdcop.weidmueller.com/mediadelivery/asset/900_188431)
[Flyer WIL](https://mdcop.weidmueller.com/mediadelivery/asset/900_284678) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-03-45 |
ECLASS 10.0 | 27-11-03-45 |
ECLASS 11.0 | 27-11-03-45 |
ECLASS 12.0 | 27-11-03-45 |
ECLASS 13.0 | 27-11-03-45 |
ECLASS 14.0 | 27-11-03-45 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E354496 |