Properties
Order No. | 2899220000 |
Type | WIL-LXXXX-RXSS-5700-X190-M12D-X0 |
GTIN (EAN) | 4064675906261 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Net weight | 234 g |
Operating temperature | -20 - 45°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b1b97d04-507a-4265-bbfb-4e884ff5d5a9 |
Version | pin, straight - socket, straight |
Connection thread | M12 / M12 |
Number of poles | 5 |
Coding | A-coded |
Tightening torque | 0.8 Nm |
LED Modul is attachable | yes |
Number of attachable LED modules, max. | 4 piece |
Wiring |
Pin 1: control white LED 24V DC
Pin 2: NC Pin 3: GND(-) Pin 4: NC Pin 5: NC |
Rated voltage | 24 V DC |
Rated current | 137.5 mA |
Power | 3.3 W |
Dimmable | Yes |
Electronic equipment on rolling stock | No |
Shape of the LED module | Round |
Type of connection |
Pin connector
Socket connector |
Light colour (CCT) |
5700K
White |
Light current | 341 lm |
Emitting angle | 100 ° |
Illumination level | 135 lux |
Operating life | 60.000 h |
Type of mounting | Screw mounting |
Drill hole spacing | 220 mm |
Protection degree | IP67 |
Housing main material | hard anodised aluminium |
Material of LED cover | PMMA |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293229) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2899220000) |
User Documentation |
[AINST-WIL-L GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_294280)
[WIL-L Demontage](https://mdcop.weidmueller.com/mediadelivery/asset/900_314436) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E354496 |