Properties
Order No. | 2598350000 |
Type | WIL-NT-STANDARD |
GTIN (EAN) | 4050118611168 |
Qty. | 1 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 292 g |
Operating temperature | -30 - 50°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable Material | TPE |
Sheathing colour | black |
Cable length | 3 |
Core cross-section | 0.75 mm² |
Rated voltage | 24 V DC |
Rated current | 1,10 A |
Type of mounting | Screw mounting |
Protection degree | IP65 when locked |
Housing main material | PBT |
Threaded ring material | Nickel-plated CuZn |
Input frequency | 47 - 63 Hz |
Input fuse (internal) | Yes |
Version | Cable end open |
Connecting thread | without |
Circuitry |
Blue -
Black + |
Connection system | Screw connection |
Output current, max. | 0.4 A |
Version | Socket connector |
Connecting thread | M12 |
Circuitry |
PIN 3: - (blue)
PIN 4: + (black) |
Safety standard |
SELV according to EN 60950
EN 61347-2-13 |
Short-circuit protection | Yes |
Overload protection | Yes |
Protection against over-heating | Yes |
Protection class | II |
Safety extra-low voltage | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_250570) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2598350000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |