Properties
Order No. | 2900160000 |
Type | WIL-SXXXX-FXPF-6500-X140-M8DX-S |
GTIN (EAN) | 4064675907107 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 17.5 mm |
Height (inches) | 0.689 inch |
Width | 140 mm |
Width (inches) | 5.512 inch |
Net weight | 162 g |
Operating temperature | -20 - 70°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 37ebc061-1fa2-4387-80af-82299a5c3412 |
Version | pin, straight - socket, straight |
Connection thread | M8 / M8 |
Number of poles | 4 |
Coding | A-coded |
Tightening torque | 0.6 Nm |
LED Modul is attachable | yes |
Wiring |
Pin 1: control white LED 12-30V DC
Pin 2: dimmable 1.2-10V DC Pin 3: GND(-) Pin 4: NC |
Rated voltage | 12…30 V DC |
Power | 3.4 W |
Dimmable | yes, stepless dimming |
Electronic equipment on rolling stock | No |
Shape of the LED module | Round |
Type of connection |
Pin connector
Socket connector |
Light colour (CCT) |
6500K
Cold white |
Light current | 286 lm |
Emitting angle | 120 ° |
Illumination level | 88 lux |
Operating life | 60.000 h |
Type of mounting | Screw mounting |
Drill hole spacing | 196 mm |
Protection degree | IP69K |
Housing main material | hard anodised aluminium |
Encapsulation compound | PUR V0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_305199) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2900160000) |
User Documentation | [AINST-WIL-S GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_294282) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E354496 |