Properties
Order No. | 2537730000 |
Type | WIL-TS-M12 |
GTIN (EAN) | 4050118549188 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 36.3 mm |
Height (inches) | 1.429 inch |
Width | 102.5 |
Width (inches) | 4.035 inch |
Net weight | 120 g |
Operating temperature | -20 - 60 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | c20d50fa-e90d-470c-bef0-6f016c2e152d |
Cable Material | PUR |
Sheathing colour | black |
Cable length | 0.5 |
Core cross-section | 0.34 mm² |
Connection thread | M12 |
Coding | A-coded |
Tightening torque | 0.8 Nm |
Wiring |
PIN 4: + (black)
PIN 3: - (blue) |
Rated voltage | 24 V DC |
Rated current | 1.5 A |
Type of mounting | Screw mounting |
Drill hole spacing | 21.5 mm |
Protection degree | IP67 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_274567) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2537730000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002591 |
ETIM 7.0 | EC002591 |
ETIM 8.0 | EC002591 |
ETIM 9.0 | EC002591 |
ECLASS 9.1 | 27-27-06-09 |
ECLASS 10.0 | 27-27-06-09 |
ECLASS 11.0 | 27-27-06-09 |
ECLASS 12.0 | 27-27-06-09 |
ECLASS 13.0 | 27-27-06-09 |
ECLASS 14.0 | 27-27-06-09 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E197061 |