Properties
Order No. | 3101680000 |
Type | WIL-VRGBW-FPPF-XXXX-1000-X |
GTIN (EAN) | 4099987143134 |
Qty. | 1 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 1,000 mm |
Width (inches) | 39.37 inch |
Length | 1,000 mm |
Length (inches) | 39.37 inch |
Net weight | 100 g |
Operating temperature | -20 - 50°C |
Cable Material | PUR |
Sheathing colour | black |
Housing main material | Aluminium |
Cable length | 3 m |
Connection thread | without |
Rated voltage | ≤ 5 V DC |
Power | 4.5 W |
Dimmable | Yes |
Shape of the LED module | Rectangular |
Operating life | 60.000 h |
Protection degree | IP67 |
Housing main material | Aluminium |
Encapsulation compound | PUR V0 |
Catalogues |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ETIM 10.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
ECLASS 15.0 | 27-11-06-35 |
ROHS | Conform |